ROHM Product Detail

RB068L150DD
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)

RB068L150DD is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

New alternative products may be available.

Product Detail

 
Part Number | RB068L150DDTE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

150

Reverse Voltage VR[V]

150

Average Rectified Forward Current IO[A]

2

IFSM[A]

90

Forward Voltage VF(Max.)[V]

0.81

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.003

VR @ Reverse Current[V]

100

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

5.0x2.6 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Super low IR
X

Most Viewed