ROHM Product Detail

RB068L-60DD
Super Low IR, 60V, 2A, DO-214AC (SMA), Schottky Barrier Diode for Automotive

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

New alternative products may be available.

Product Detail

 
Part Number | RB068L-60DDTE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

2

IFSM[A]

90

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.002

VR @ Reverse Current[V]

60

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

5.0x2.6 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・ Small power mold type.(PMDS)
・ High reliability
・ AEC-Q101 qualified
X

Most Viewed