ROHM Product Detail

RB068L-30DD
Super Low IR, 30V, 2A, DO-214AC (SMA), Schottky Barrier Diode for Automotive

RB068L-30DDis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

New alternative products may be available.

Product Detail

 
Part Number | RB068L-30DDTE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

60

Forward Voltage VF(Max.)[V]

0.7

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.0008

VR @ Reverse Current[V]

30

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

5.0x2.6 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type(PMDS)
  • High reliability
  • Super low IR
X

Most Viewed