ROHM Product Detail

RB048RSM10STF
100V 8A, TO-277GE, Ultra low IR SBD for Automotive

RB048RSM10STF is a ultra low IR schottky barrier diode, suitable for Switching power supply, Freewheel diode, Reverse polarity protection. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB048RSM10STFTL1
Status | Recommended
Package | TO-277GE
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

8

IFSM[A]

160

Forward Voltage VF(Max.)[V]

0.84

IF @ Forward Voltage [A]

8

Reverse Current IR(Max.)[mA]

0.0034

VR @ Reverse Current[V]

100

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

6.5x4.6 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Ultra low IR

Similar Products

 

Different Grade

RB048RSM10S   Grade| Standard Status|  Recommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66006
    • LED Rear Lamp, Turn Lamp, Stop Lamp
    • By changing the lamp to LED, it reduces power consumption, increases brightness, improves visibility, and improves safety by lighting during the day. BD18333EUV-M is a 24-channel independently controllable LED driver that contributes to higher performance rear lamps.


      Collaboration board with Shockley

      Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.

X

Most Viewed