ROHM Product Detail

RB028RSM20S
200V 12A, TO-277A, Ultra low IR SBD

RB028RSM20S is a ultra low IR schottky barrier diode, suitable for Switching power supply, Freewheel diode, Reverse polarity protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB028RSM20STL1
Status | Recommended
Package | TO-277GE
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

12

IFSM[A]

135

Forward Voltage VF(Max.)[V]

0.91

IF @ Forward Voltage [A]

12

Reverse Current IR(Max.)[mA]

0.0046

VR @ Reverse Current[V]

200

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

6.5x4.6 (t=1.2)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Ultra low IR
X

Most Viewed