ROHM Product Detail

RSX301L-30
High Efficiency , High Reliability Type Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSX301L-30TE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

3

IFSM[A]

70

Forward Voltage VF(Max.)[V]

0.42

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x2.6 (t=2.2)

Find Similar

Features:

・Small, power mold type.
・Low VF, low IR type, and highly reliable.
・Structure:Silicone epitaxial planer type.
X

Most Viewed