ROHM Product Detail
Not Recommended for New Designs
RB205T-40
Schottky Barrier Diode
Not Recommended for New Designs
RB205T-40
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB205T-40
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB205T-40 | RB205T-40NZC9 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | TO-220FN (3PIN) | TO-220FN (3PIN) |
| Unit Quantity | 500 | 1000 |
| Minimum Packing Quantity | - | 1000 |
| Packing Type | Bulk | Tube |
| RoHS | Yes | Yes |
| Package Code | TO-220AB | TO-220AB |
| Package Size [mm] | 15.0x10.0 (t=4.8) | 15.0x10.0 (t=4.8) |
| Configuration | - | C-Common |
| Number of terminal | 3 | 3 |
| VRM [V] | 45 | 45 |
| Reverse Voltage VR [V] | 40 | 40 |
| Average Rectified Forward Current IO [A] | 15.0 | 15.0 |
| IFSM [A] | 100.0 | - |
| Forward Voltage VF (Max.)[V] | 0.55 | 0.55 |
| IF @ Forward Voltage [A] | 7.5 | 7.5 |
| Reverse Current IR (Max.)[mA] | 0.3 | 0.3 |
| VR @ Reverse Current[V] | 40 | 40 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -40 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Leaded type | Leaded type |
Show / Hide Parameters
X