ROHM Product Detail

RB168L100
Schottky Barrier Diode

RB168L100 is super low IR Schottkey Barrier Diode for general rectification.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB168L100TE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

1

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.81

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.0004

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x2.6 (t=2.2)

Find Similar

Features:

  • Small power mold type (PMDS)
  • High reliability
  • Super low IR
X

Most Viewed