ROHM Product Detail

Not Recommended for New Designs RB161VA-20
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RB161VA-20TR
Package | TUMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

1

IFSM[A]

5

Forward Voltage VF(Max.)[V]

0.42

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

1

VR @ Reverse Current[V]

20

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.5x1.3 (t=0.8)

Features:

  • Small mold type (TUMD2M)
  • High reliability
  • Low VF
X

Most Viewed