ROHM Product Detail

RB058L150
Schottky Barrier Diode

RB058L150 is Standard Schottky Barrier Diode .

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB058L150TE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

150

Reverse Voltage VR[V]

150

Average Rectified Forward Current IO[A]

3

IFSM[A]

90

Forward Voltage VF(Max.)[V]

0.8

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.003

VR @ Reverse Current[V]

150

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x2.6 (t=2.2)

Find Similar

Features:

1) Small power mold type.(PMDS)
2) Ultra low IR
3) High reliability
4) AEC-Q101 qualified (Limited to HR type)
X

Most Viewed