ROHM Product Detail
Not Recommended for New Designs
RB050L-60
Schottky Barrier Diode
Not Recommended for New Designs
RB050L-60
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB050L-60
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RB050L-60TE25 | RBR3LAM60BTR | RBR3LAM60BTFTR |
| Similar Level | - | Similar Specification | Similar Specification |
| Data Sheet | |||
| Supply Status | Not Recommended for New Designs | Recommended | Recommended |
| Package | PMDS | PMDTM | PMDTM |
| Unit Quantity | 1500 | 3000 | 3000 |
| Minimum Packing Quantity | 1500 | 3000 | 3000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | DO-214AC (SMA) | SOD-128 | SOD-128 |
| Package Size [mm] | 5.0x2.6 (t=2.2) | 4.7x2.5 (t=1.05) | 4.7x2.5 (t=1.05) |
| Configuration | - | Single | Single |
| Number of terminal | 2 | 2 | 2 |
| VRM [V] | 60 | 60 | 60 |
| Reverse Voltage VR [V] | 60 | 60 | 60 |
| Average Rectified Forward Current IO [A] | 3.0 | 3.0 | 3.0 |
| IFSM [A] | 70.0 | 75.0 | 75.0 |
| Forward Voltage VF (Max.)[V] | 0.52 | 0.56 | 0.56 |
| IF @ Forward Voltage [A] | 2.0 | 3.0 | 3.0 |
| Reverse Current IR (Max.)[mA] | 0.1 | 0.15 | 0.15 |
| VR @ Reverse Current[V] | 60 | 60 | 60 |
| Tj[?] | 150 | 150 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 | 150 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| Common Standard | - | - | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X