ROHM Product Detail

RBR5RSM40BTF
40V, 5A, TO-277GE, Low VF SBD for Automotive

RBR5RSM40BTF is a low VF schottky barrier diode, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RBR5RSM40BTFTL1
Status | Recommended
Package | TO-277GE
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

5

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.53

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.12

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.5x4.6 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Low VF

Similar Products

 

Different Grade

RBR5RSM40B   Grade| Standard StatusRecommended

X

Most Viewed