ROHM Product Detail

RBR40NS40AFH
Low VF, 40V, 40A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive

RBR40NS40AFH is low VF schottky Barrier Diode, suitable for switching power supply. It is a highly reliable product qualified to AEC-Q101.

Product Detail

 
Part Number | RBR40NS40AFHTL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

40

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.55

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.43

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Cathode common dual type
  • Low VF

Similar Products

 

Different Grade

RBR40NS40A   Grade| Standard StatusActive

X

Most Viewed