ROHM Product Detail

RBR40NS30A
Low VF, 30V, 40A, TO-263S (D2PAK), Schottky Barrier Diode

RBR40NS30A is low VF schottky Barrier Diode, suitable for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBR40NS30ATL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

40

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.52

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.6

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Cathode common dual type
  • Low VF

Similar Products

 

Different Grade

RBR40NS30AFH   Grade| Automotive StatusActive

X

Most Viewed