ROHM Product Detail

RBR20T60ANZ
Low VF, 60V, 20A, ITO-220AB, Schottky Barrier Diode

RBR20T60ANZ is Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBR20T60ANZC9
Status | Active
Package | TO-220FN (3PIN)
Packing Type | Bulk
Unit Quantity | 500
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

20

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.4

VR @ Reverse Current[V]

60

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Find Similar
X

Most Viewed