ROHM Product Detail

RBR1VYM60AFH
Low VF, 60V, 1A, SOD-323HE, Schottky Barrier Diode for Automotive

RBR1VYM60A is low VF and high reliability Schottky Barrier Diode, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RBR1VYM60AFHTR
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

1

IFSM[A]

8

Forward Voltage VF(Max.)[V]

0.61

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.04

VR @ Reverse Current[V]

60

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.4 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low VF
X

Most Viewed