ROHM Product Detail

RBR1MM40A
Low VF, 40V, 1A, SOD-123FL, Schottky Barrier Diode

RBR1MM40A is low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBR1MM40ATR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

1

IFSM[A]

20

Forward Voltage VF(Max.)[V]

0.52

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.05

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RBR1MM40ATF   Grade| Automotive Status|  Recommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68021
    • 1.3kW Half-Bridge LLC Evaluation Board
    • The HBLLC-TSB-001 is a 1.3 kW half-bridge LLC resonant converter test board designed for applications such as data-center server power supplies, BBUs, and industrial equipment. Operating from a 390 V DC input, it delivers a 12 V output with a maximum current of 108 A. The board is equipped with 4th-generation SJ-MOSFETs on the primary side and 7th-generation synchronous rectification (SR) MOSFETs on the secondary side, achieving a peak efficiency of 97.0%.
      *This design is provided for reference purposes only.

X

Most Viewed