ROHM Product Detail

RBR10BM40AFH
Low VF, 40V, 10A, TO-252 (DPAK), Schottky Barrier Diode for Automotive

RBR10BM40AFHis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Product Detail

 
Part Number | RBR10BM40AFHTL
Status | Recommended
Package | TO-252M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Configuration

C-Common

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

10

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.62

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.12

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Power mold type(TO-252)
  • Cathode common dual type
  • High reliability
  • Low VF
X

Most Viewed