RBR10BM30AFH
Low VF, 30V, 10A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
						
						
						
						
						RBR10BM30AFH
						
						Low VF, 30V, 10A, TO-252 (DPAK), Schottky Barrier Diode for Automotive
						 
						
						
					
				
			
		
			
				
				RBR10BM30AFH is the high reliability Automotive Schottky Barrier Diode, suitable for General rectification.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-252AA (D-PAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
10
IFSM[A]
50
Forward Voltage VF(Max.)[V]
0.55
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.1
VR @ Reverse Current[V]
30
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.0x6.6 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Power mold type (TO-252)
 - Cathode common dual type
 - High reliability
 - Low VF