ROHM Product Detail

RBR10BGE40A
40V, 10A, TO-252, Cathode Common, Low VF Schottky Barrier Diode

RBR10BGE40A is the high reliability schottky barrier diode with low VF for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBR10BGE40ATL
Status | Recommended
Package | TO-252GE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

10

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.62

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.12

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.4)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Cathode common dual type
  • Low VF
X

Most Viewed