ROHM Product Detail

RB530SM-40FH
40V, 100mA, SOD-523, Schottky Barrier Diode for Automotive

RB530SM-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for small current rectification.

Product Detail

 
Part Number | RB530SM-40FHT2R
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.71

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.015

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Ultra small mold type (EMD2)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB530SM-40   Grade| Standard Status|  Recommended

X

Most Viewed