ROHM Product Detail

RB520HS-30
RASMID™ Series, 30V, 200mA, SOD-962 (DSN0603-2), Schottky Barrier Diode

RB520HS-30 is 0603-size Schottky Barrier Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB520HS-30T15R
Status | Active
Package | SMD0603B
Packing Type | Taping
Unit Quantity | 15000
Minimum Package Quantity | 15000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-962 (DSN0603-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.2

Forward Voltage VF(Max.)[V]

0.43

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.0003

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x0.3 (t=0.29)

Find Similar

Features:

  • Small silicon package (SMD0603B)
  • High Accuracy Manufacturing
  • Dimension tolerance ±10um
  • Low VF
X

Most Viewed