RB520ASA-40FH
Low VF, 40V, 200mA, DFN1006-2W, Schottky Barrier Diode for Automotive

RB520ASA-40FH is low VF and high reliability Schottky Barrier Diode, suitable for small current rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB520ASA-40FHT2RB
Status | Recommended
Package | DFN1006-2W (Wettable Flank)
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.39

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current[V]

10

Storage Temperature (Min.)[°C]

-50

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.40)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type (DFN1006-2W)
  • Side wettable Flanks for automated optical
    solder inspection (AOI)Tin-plated 100% solderable
    side pads guarantees Min.125um
  • Low VF
X

Most Viewed