RB160QS-40
RASMID™ Series, Ultra Small Package SOD-882 (DSN1006-2), 40V, 1.5A, Low VF Schottky Barrier Diode

RB160QS-40 is 1006-size Schottky Barrier Diode which ideal for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB160QS-40T18R
Status | Recommended
Package | SMD1006
Unit Quantity | 18000
Minimum Package Quantity | 18000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882 (DSN1006-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

1.5

IFSM[A]

10

Forward Voltage VF(Max.)[V]

0.65

IF @ Forward Voltage [A]

1.5

Reverse Current IR(Max.)[mA]

0.02

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x1 (t=0.23)

Find Similar

Features:

  • Small silicon package (SMD1006)
  • High Accuracy Manufacturing
  • Dimension tolerance ±10um
  • Low VF
X

Most Viewed