ROHM Product Detail

RB160LAM-90TF
90V, 1A, SOD-128, Schottky Barrier Diode for Automotive

RB160LAM-90TF is a schottky barrier diode with low VF, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB160LAM-90TFTR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

95

Reverse Voltage VR[V]

90

Average Rectified Forward Current IO[A]

1

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.73

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

90

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB160LAM-90   Grade| Standard StatusRecommended

X

Most Viewed