ROHM Product Detail

RB095BGE-30
30V, 6A, TO-252 (DPAK), Schottky Barrier Diode

RB095BGE-30 is low VF schottky barrier diode for general rectification. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB095BGE-30TL
Status | Recommended
Package | TO-252GE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

35

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

6

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.425

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.4)

Find Similar

Features:

  • Power Mold Type (TO-252)
  • Cathode common dual type
  • High reliability
  • Low VF
X

Most Viewed