ROHM Product Detail

RB080AR-40
RASMID™ Series, Low VF, 40V, 4A, SMD2012, Schottky Barrier Diode

RB080AR-40 is the high reliability schottky barrier diode with low VF for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB080AR-40T7R
Status | Active
Package | SMD2012
Packing Type | Taping
Unit Quantity | 7000
Minimum Package Quantity | 7000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DSN2012-2

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

IFSM[A]

40

Forward Voltage VF(Max.)[V]

0.63

IF @ Forward Voltage [A]

4

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.0x1.25 (t=0.33)

Find Similar

Features:

  • High reliability
  • Wafer level chip size package
  • Low VF
X

Most Viewed