RB060L-40DD
Schottky Barrier Diode (AEC-Q101 Qualified)

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

New alternative products may be available.

Product Detail

 
Part Number | RB060L-40DDTE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

2

IFSM[A]

70

Forward Voltage VF(Max.)[V]

0.5

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

1

VR @ Reverse Current[V]

40

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

5.0x2.6 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small, power mold type.(PMDS)
・Low IR type, highly reliable.

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed