ROHM Product Detail

RB050LAM-30
30V, 3A, SOD-128, Schottky Barrier Diode

RB050LAM-30 is a schottky barrier diode with low VF, suitable for general rectification.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB050LAM-30TR
Status | Active
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

3

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.45

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.15

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB050LAM-30TF   Grade| Automotive Status|  Active

Reference Design / Application Evaluation Kit

 
X

Most Viewed