ROHM Product Detail

RBQ30NS100AFH
Low IR, 100V, 30A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive

RBQ30NS100AFH is Low IR Schottky Barrier Diode for General rectification. The high reliability product for Automotive.

Product Detail

 
Part Number | RBQ30NS100AFHTL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

30

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.77

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Similar Products

 

Different Grade

RBQ30NS100A   Grade| Standard StatusActive

X

Most Viewed