RBQ16NL45BFHH
45V, 16A, TO-263L, Low IR SBD for Automotive

RBQ16NL45BFHH is a low IR schottky barrier diode, suitable for Switching power supply. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RBQ16NL45BFHHTL
Status | Active
Package | LPDL (TO-263L)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-263 (D2PAK)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

45

Average Rectified Forward Current IO[A]

16

IFSM[A]

200

Forward Voltage VF(Max.)[V]

0.61

IF @ Forward Voltage [A]

16

Reverse Current IR(Max.)[mA]

0.08

VR @ Reverse Current[V]

45

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Low IR

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed