ROHM Product Detail

RBQ10RSM10B
100V, 10A, TO-277GE, Low IR SBD

RBQ10RSM10B is a low IR schottky barrier diode, suitable for general rectification. It is a highly reliable product.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBQ10RSM10BTL1
Status | Recommended
Package | TO-277GE
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

10

IFSM[A]

200

Forward Voltage VF(Max.)[V]

0.7

IF @ Forward Voltage [A]

10

Reverse Current IR(Max.)[mA]

0.25

VR @ Reverse Current[V]

100

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

6.5x4.6 (t=1.2)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Low IR

Similar Products

 

Different Grade

RBQ10RSM10BTF   Grade| Automotive Status|  Recommended

X

Most Viewed