RB520VM-40FH
40V, 200mA, SOD-323FL, Schottky Barrier Diode for Automotive
RB520VM-40FH
RB520VM-40FH
40V, 200mA, SOD-323FL, Schottky Barrier Diode for Automotive
RB520VM-40FH is low VF high reliability Schottky Barrier Diode, suitable for general rectification.
Product Detail
Part Number | RB520VM-40FHTE-17
Status |
Recommended
Package |
UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.2
IFSM[A]
1
Forward Voltage VF(Max.)[V]
0.39
IF @ Forward Voltage [A]
0.01
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (UMD2)
- High reliability
- Low VF