ROHM Product Detail

RB095BM-90FH
Schottky Barrier Diode

RB095BM-90FH is low VF and high reliability schottky barrier diode for general rectification.

Product Detail

 
Part Number | RB095BM-90FHTL
Status | Active
Package | TO-252M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

90

Reverse Voltage VR[V]

90

Average Rectified Forward Current IO[A]

6

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.75

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.15

VR @ Reverse Current[V]

90

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Power mold type (TO-252)
  • Cathode common dual type
  • High reliability
  • Low VF
X

Most Viewed