ROHM Product Detail

RB060MM-60TF
Schottky Barrier Diode (AEC-Q101 Qualified)

RB060MM-60TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

New alternative products may be available.

Product Detail

 
Part Number | RB060MM-60TFTR
Status | Active
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

2

IFSM[A]

30

Forward Voltage VF(Max.)[V]

0.52

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.05

VR @ Reverse Current[V]

60

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.5x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB060MM-60   Grade| Standard Status|  Active

X

Most Viewed