Not Recommended for New Designs RRU1LAM4S
Standard Rectifier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RRU1LAM4STR
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

500

Average Rectified Forward Current IO[A]

1

IFSM[A]

20

Forward Voltage VF(Max.)[V]

1.3

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

trr(Max.)[ns]

400

trr @IF[mA]

10

trr @IR[mA]

10

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

  • High speed switching
  • High current overload capacity
X

Most Viewed