ROHM Product Detail

RRE07VSM4S
Standard Rectifier Diode

RRE07VSM4S is small power mold type (TUMD2SM) Standard Rectifier Diode.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RRE07VSM4STR
Status | Recommended
Package | TUMD2SM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

400

Average Rectified Forward Current IO[A]

0.7

IFSM[A]

2

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

400

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

  • Small mold type (TUMD2SM)
  • Low VF type.

Videos & Catalogs

 
Loading...
X

Most Viewed