RRE02VSM4S
Standard Rectifier Diode
RRE02VSM4S
Standard Rectifier Diode
RRE02VSM4S is small power mold type (TUMD2SM) Standard Rectifier Diode.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323HE
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Average Rectified Forward Current IO[A]
0.2
IFSM[A]
1
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
0.2
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
400
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x1.4 (t=0.8)
Features:
- Small mold type (TUMD2SM)
- Low VF type.
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BM2P0161-EVK-003
Isolation Fly-back Converter PWM method Output 24W 12V
-

- Evaluation Board - BM2P016T-EVK-003
Isolation Fly-back Converter PWM method Output 48 W 12 V
-

- Evaluation Board - BM2P016T-EVK-004
Isolation Fly-back Converter PWM method Output 48 W 24 V
-

- Evaluation Board - BM2SCQ123T-EVK-001
Built-in SiC MOSFET Isolation Fly-back Converter QR method Output 48 W 24 V
-

- Evaluation Board - BM2SC123FP2-EVK-001
Built-in SiC MOSFET Isolated Fly-back Converter QR method Output 48 W 24 V
-

- Evaluation Board - BM2P10B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 2.0A 24W
-

- Evaluation Board - BM1Q104FJ-EVK-001
Quasi-Resonant method Isolated 90W 20V 4.5A
-

- Evaluation Board - BM2P13B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 1.4A 16.8W
-

- Evaluation Board - BM2P06B1J-EVK-001
Flyback Type PWM Mode, Isolated 12V 2.0A 24W BM2P06B1J Evaluation Board