ROHM Product Detail

Not Recommended for New Designs RRD20TJ10S
Standard Rectifier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RRD20TJ10SGC9
Package | TO-220ACFP
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220AC

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

1000

Average Rectified Forward Current IO[A]

20

IFSM[A]

200

Forward Voltage VF(Max.)[V]

1.05

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

1000

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.05x10.02 (t=4.6)

Features:

  • Low forward voltage
  • High current overload capacity
X

Most Viewed