ROHM Product Detail

RR601BGE4S
Standard Rectifier Diode

RR601BGE4S is low VF high reliability Standard Rectifier Diodes, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RR601BGE4STL
Status | Recommended
Package | TO-252GE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

400

Average Rectified Forward Current IO[A]

6

IFSM[A]

40

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

6

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.4)

Find Similar

Features:

  • Low forward voltage
  • High reliability
X

Most Viewed