ROHM Product Detail

RRU1LAM4STF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)

RRU1LAM4STF is the high reliability automotive Standard Rectifier Diode, suitable for general rectification.

Product Detail

 
Part Number | RRU1LAM4STFTR
Status | Active
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

500

Average Rectified Forward Current IO[A]

1

IFSM[A]

20

Forward Voltage VF(Max.)[V]

1.3

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

trr(Max.)[ns]

400

trr @IF[mA]

10

trr @IR[mA]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High speed switching
  • High current overload capacity
X

Most Viewed