ROHM Product Detail

RR1VWM4STF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)

RR1VWM4STF is the high reliability Automotive Standard Rectifier Diodes, suitable for General rectification.

Product Detail

 
Part Number | RR1VWM4STFTR
Status | Active
Package | PMDE
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

PMDE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

400

Average Rectified Forward Current IO[A]

1

IFSM[A]

15

Forward Voltage VF(Max.)[V]

1.2

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.5x1.3 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low forward voltage
  • Small mold type (PMDE)
  • High current overload capacity
X

Most Viewed