ROHM Product Detail

RN789FM (New)
100V 50mA, Series Connection, Low rF PIN Diodes

RN789FM is a PIN diode with small mold package, suitable for Auto Gain Control circuit and Antenna Amplifier / Attenuator.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RN789FMT106
Status | Recommended
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Series Connection

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

100

IF[mA]

50

Tj[℃]

150

Ct[pF]

0.4

VR @ Ct [V]

35

f @ Ct [MHz]

1

rF[Ω]

4

IF @ rF [mA]

10

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low rF
  • Low Ct
X

Most Viewed