RN779D
PIN Diode
Last Time Buy
RN779D
PIN Diode
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Configuration
Series Connection
Package Code
SOT-346
Package(JEITA)
SC-59
Mounting Style
Surface mount
Number of terminal
3
Reverse Voltage VR[V]
50
IF[mA]
50
Tj[℃]
150
Ct[pF]
0.9
VR @ Ct [V]
35
f @ Ct [MHz]
1
rF[Ω]
7
IF @ rF [mA]
10
f @ rF [MHz]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.8x2.9 (t=1.3)
Features:
・Small mold type.・Hightly reliable.