RN142VM
60V 100mA, Single, Low rF PIN Diodes

RN142VM is a PIN diode with small mold package, suitable for high frequency switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RN142VMTE-17
Status | Recommended
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Number of terminal

2

Reverse Voltage VR[V]

60

IF[mA]

100

Tj[°C]

150

Ct[pF]

0.45

VR @ Ct [V]

1

f @ Ct [MHz]

1

rF[Ω]

3

IF @ rF [mA]

3

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.25x2.5 (t=0.9)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low rF
  • Low capacitance
X

Most Viewed