- Home
- Diodes
- PIN Diodes
- Standard Grade
- RN142G
Last Time Buy
RN142G
PIN Diode
Last Time Buy
RN142G
PIN Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RN142G
Part Number |
|
|
---|---|---|
Ordering Part Number | RN142GT2R | RN142SMT2R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | VMD2 | EMD2 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-723 | SOD-523 |
JEITA Package | SC-104A | SC-79 |
Package Size [mm] | 0.6x1.4 (t=0.55) | 0.8x1.6 (t=0.7) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Reverse Voltage VR[V] | 60 | 60 |
IF[mA] | 100.0 | 100.0 |
Tj[°C] | 150 | 150 |
Ct[pF] | 0.45 | 0.45 |
VR @ Ct [V] | 1 | 1 |
f @ Ct [MHz] | 1 | 1 |
rF[O] | 3.0 | 3.0 |
IF @ rF [mA] | 3 | 3 |
f @ rF [MHz] | 100 | 100 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X