ROHM Product Detail

RN781VMFH
100V 50mA, Single, Low rF PIN Diodes for Automotive

RN781VMFH is a PIN diode with small mold package, suitable for Auto Gain Control circuit Packing Embossed Tape and Antenna Amplifier & Attenuator. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RN781VMFHTE-17
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

100

IF[mA]

50

Tj[℃]

150

Ct[pF]

0.4

VR @ Ct [V]

35

f @ Ct [MHz]

1

rF[Ω]

4

IF @ rF [mA]

10

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low rF
X

Most Viewed