ROHM Product Detail

RN242SMFH
30V 100mA, Single, Low rF PIN Diodes for Automotive

RN242SMFH is a PIN diode with ultra small mold package, suitable for high frequency switching. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RN242SMFHT2R
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

30

IF[mA]

100

Tj[℃]

150

Ct[pF]

0.35

VR @ Ct [V]

1

f @ Ct [MHz]

1

rF[Ω]

1.5

IF @ rF [mA]

10

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Ultra small mold type
  • Low rF
  • Low capacitance
X

Most Viewed