ROHM Product Detail

Not Recommended for New Designs RFV15TG6S
Super Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RFV15TG6SGC9
Package | TO-220AC
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220AC

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

15

Forward Voltage VF(Max.)[V]

2.8

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.05x10.02 (t=4.6)

Features:

  • Hyper fast recorvery / Hard recovery type
  • Ultra low switching loss
  • High current overload capacity
X

Most Viewed