RFU01SM4S
Super Fast Recovery Diode

RFU01SM4S is Super Fast Recovery Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFU01SM4ST2R
Status | Recommended
Package | EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

450

Reverse Voltage VR[V]

450

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

1.8

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

450

trr(Max.)[ns]

35

IF @ trr [mA]

0

IR @ trr [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.8x1.6 (t=0.7)

Find Similar

Features:

N/A
X

Most Viewed